Dither Control

Name:
DITCTRL
Offset:
0x18
Reset:
0x00
Access:
-
Bit76543210
DITHERSEL[1:0]
AccessR/WR/W
Reset00

Bits 1:0 – DITHERSEL[1:0]: Dither Select

Dither Select

These bits select which Compare register is using the dither function. See also Dithering.

ValueNameDescription
0x0 ONTIMEB On-time ramp B
0x1 ONTIMEAB On-time ramp A and B
0x2 DEADTIMEB Dead-time ramp B
0x3 DEADTIMEAB Dead-time ramp A and B