Interrupt Flags

Name:
INTFLAGS
Offset:
0x0B
Reset:
0x00
Access:
-
Bit76543210
WCOMPRESRDY
AccessRRRRRRR/WR/W
Reset00000000

Bit 1 – WCOMP: Window Comparator Interrupt Flag

Window Comparator Interrupt Flag

This window comparator flag is set when the measurement is complete and if the result match the selected window comparator mode defined by WINCM (ADCn.CTRLE). The comparison is done at end of conversion. The flag is cleared by either writing a '1' to the bit position or by reading the result register (ADCn.RES). Writing a '0' to this bit has no effect.

Bit 0 – RESRDY: Result Ready Interrupt Flag

Result Ready Interrupt Flag

The result ready interrupt flag is set when a measurement is complete and a new result is ready. The flag is cleared by either writing a '1' to the bit location or by reading the result register (ADCn.RES). Writing a '0' to this bit has no effect.