Input Value

Name:
IN
Offset:
0x08
Reset:
0x00
Access:
-
Bit76543210
IN[7:0]
AccessRRRRRRRR
Reset00000000

Bits 7:0 – IN[7:0]: Input Value

Input Value

This register shows the value present on the pins if the digital input driver is enabled. IN[n] shows the value of pin n of the Port. The input is not sampled and cannot be read if the digital input buffers are disabled.