Periodic Interrupt Timer Status

Name:
PITSTATUS
Offset:
0x11
Reset:
0x00
Access:
-
Bit76543210
SYNCBUSY
AccessRRRRRRR
Reset0000000

Bit 0 – SYNCBUSY: Synchronization Busy

Synchronization Busy

This bit indicates whether the RTC is busy synchronizing RTC.PITCTRLA settings in the RTC clock domain.