Temperature Sensor Calibration n

These registers contain correction factors for temperature measurements by the ADC. SIGROW.TEMPSENSE0 is a correction factor for the gain/slope (unsigned), SIGROW.TEMPSENSE1 is a correction factor for the offset (signed).
Name:
TEMPSENSEn
Offset:
0x20 + n*0x01 [n=0..1]
Reset:
[Temperature sensor calibration value]
Access:
-
Bit76543210
TEMPSENSE[7:0]
AccessRRRRRRRR
Reset00000000

Bits 7:0 – TEMPSENSE[7:0]: Temperature Sensor Calibration Byte n

Temperature Sensor Calibration Byte n