The following figure shows the tinyAVR 1-series devices, laying out pin
count variants and memory sizes:
- Vertical migration upwards is
possible without code modification, as these devices are pin-compatible and
provide the same or more features. Downward migration may require code
modification due to fewer available instances of some peripherals.
- Horizontal migration to the left
reduces the pin count and, therefore, the available features
Figure 1. tinyAVR® 1-series Overview
Devices with different Flash memory sizes typically also have different
SRAM and EEPROM.