Doc. Rev. | Date | Comments |
---|---|---|
C | 11/2019 |
Changed title to reflect that the application note is also relevant for tinyAVR® 0-series and megaAVR® 0-series. Removed unsupported BOD levels in Table 1. Clarified tinyAVR® 1-series specific features in the Class B, Fuses and Events and Fault Handling section. |
B | 10/2018 | The chapter on relevant devices has been updated to include 8/16 KB megaAVR 0-series devices. |
A | 06/2018 | Initial document release |