Below is an overview of application notes and Atmel START example projects utilizing core independent peripherals.
Application note | Link |
---|---|
Core Independent Nightlight Using Configurable Custom Logic on ATtiny1617 | http://www.microchip.com/wwwappnotes/appnotes.aspx?appnote=en595063 |
Core Independent Brushless DC Fan Control Using Configurable Custom Logic on ATtiny817 | http://www.microchip.com//wwwAppNotes/AppNotes.aspx?appnote=en592093 |
Digital Sound Recorder using DAC with ATtiny817 | http://www.microchip.com//wwwAppNotes/AppNotes.aspx?appnote=en592092 |
Core Independent Ultrasonic Distance Measurement with ATtiny817 | http://www.microchip.com//wwwAppNotes/AppNotes.aspx?appnote=en592094 |