On each of the LUTs, it is possible to create simple logical blocks such as AND, OR, NAND, NOR, and XOR, using the truth table with up to three inputs.
Below are some examples on how to create the most common logical gates using three inputs.