This section summarizes the PIC32CXMTSH-DB board design. It provides a high-level description of the board, such as power supply, MCU, metrology AFE, memory, peripherals and interface board. This document is not intended to provide detailed documentation about the processor or any other component used. It is expected that the user will refer to the appropriate documents of those devices to access detailed information.