The PIC32CXMTSH-DB board can be powered by several power sources. The board can be
supplied through:
- An AC power source (mains grid)
from 90 to 264 Vac and from 47 to 63 Hz, connected to the J1 and J2
connectors
- A +12V DC power source via a 2.1
mm center-positive plug into the power jack connector of the board (J3). The
recommended rating capacity of the power adapter is 1.5A
The PIC32CXMTSH-DB board has three voltage rails:
- +12V to power the 3.3V and 5V
converters
- +3.3V to power the IC devices,
such as PIC32CXMTSH, SST26VF016B and some interfaces
- +5V to power the mikroBUS and
Xplained PRO connectors
The 12V voltage rail is obtained from the on-board Flyback Solution when the board is
connected to mains (L1 and Neutral) or by an external +12V DC power source.
Figure 1. 12V Rail Design
Attention: This demonstration kit
provides a 12V 18W isolator AC/DC wall adapter with enough current rating to supply the
board and any other boards connected in several interfaces. Use the
Globtek reference provided to avoid safety
and/or EMC issues.
Tip: Supplying the board via an
external DC source, such as the provided 12V 18W isolator AC/DC wall adapter, and
disconnecting the voltage inputs from the mains and the Vsense connectors allows
handling of all the board (e.g., software debugging) without electrical shock
risk.
The +3.3V voltage rail is obtained from the Microchip MCP16301 buck converter. For a
further description about the buck converter, see the
MCP16301 High-Voltage Input Integrated Switch Step-Down Regulator Data Sheet.
Figure 2. 3.3V Buck Converter
Design
There are two test points, TP7 and TP9, and one LED, D8, on the voltage rail to
check whether the power supply is connected. The jumper, J4, allows measuring the
current on the 3.3V rail.
The +5V voltage rail is obtained from the buck converter. Another LED, D9, and two test
points, TP8 and TP10, are connected to the voltage rail to check whether power supply is
connected. The jumper, J5, allows measuring the current on the 5V rail.
Figure 3. 5V Buck Converter Design
The processor manages the SHDN signal to shut down both buck converters and makes the
processor enter Backup mode and the board enter a Power-Down mode. The SHDN signal
controls the ENABLE signal of converters through a simple scheme with a FET (Field
Effect Transistor). The SHDN signal can be disabled when the shunt JP3 is placed in J6;
then, converters are always enabled. Note that using the SHDN pin when entering the
backup mode is optional. See the Power Supply and Power Control section of the PIC32CXMTSH Data Sheet.
A 3V coin battery holder, BT1, is included to insert a CR2032 battery to supply VBAT
voltage. It allows the microcontroller to be supplied even if a Brown-Out event occurs.
The system is able to detect this event (see the Power Supply Monitor schematic below)
and the embedded firmware may then switch to a Low-power mode to consume the
lowest-possible amount of energy. While in Back-up mode, the board can be woken up by
action on the SW2 button (Force Wake-Up) or SW3 button (Tamper), which signals the MCU
to resume operations.
See the Power Supply and Power Control section of the PIC32CXMTSH Data Sheet for further descriptions about Backup
mode and possible other wake-up sources.
Figure 4. 3.3V Back-Up Design and Power
Supply Monitor
The jumper, J7, allows measuring the current on the back-up rail.
Attention: The CR2032 coin
battery is not provided with the kit.