Cryptographic countermeasures might be necessary to ensure that a product and its application code are not cloned, counterfeited or tampered with. Implementing CryptoAuthentication™ in the bootloader will ensure that only legitimate code can be transferred between the host and the device.
For more information, visit the Microchip CryptoAuthentication Site.