A physical pin state is not the only way to make the device enter Bootloader mode. Often, it is necessary for the application to trigger a bootloader update. It is possible to trigger an update when a specific value is written in User Row or EEPROM. After that specific value is written, a software Reset is issued, and the system will enter Bootloader mode.