The figure below shows the AVR® DA devices,
laying out pin count variants and memory sizes:
- Vertical migration is possible
without code modification, as these devices are fully pin and feature
compatible
- Horizontal migration to the left
reduces the pin count, and therefore, the available features
Figure 1. AVR® DA Family Overview
Devices with different Flash memory size typically also have different
SRAM.