The IC has four power domains:
- 1.VS – Unregulated battery voltage input
- 2.DVCC – Internally regulated digital supply voltage. Typical value is 1.35V.
- 3.AVCC – Internally regulated RF front end and XTO supply. Typical value is 1.85V.
- 4.VS_PA – Power amplifier supply: Depending on the battery voltage range (VS), the following application modes are available:
- Connected externally to the battery in 3V applications (VS = VS_PA = 1.9-3.6V)
- Generated by an internal 3V regulator
- VS = 3.2-5.5V; VS_PA = 3V
- VS = 1.9-3.2V; VS_PA = VS – 200 mV
- Generated by an internal 2.2V regulator in 3V/5V applications
- VS = 2.4-5.5V; VS_PA = 2.2V
- VS = 1.9-2.4V; VS_PA = VS – 200 mV
Operate the ATA8510/15 from VS = 1.9-3.6V (3V application) and from VS = 2.4-5.5V (5V application); program the Operating mode in the SUPCR.PVEN.
Figure 1. Power Supply Management
![](GUID-93A29724-A883-4765-8175-1CFB552A685D-low.png)