Port E Input Pins Address
When addressing I/O Registers as data space using LD and ST instructions, the provided offset must be used. When using the I/O specific commands IN and OUT, the offset is reduced by 0x20, resulting in an I/O address offset within 0x00 - 0x3F.
Bit7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
PINE6 | PINE5 | PINE4 | PINE3 | PINE2 | PINE1 | PINE0 | |
Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W |
Reset | x | x | x | x | x | x | x |
Port E Input Pins Address [n = 3:0]
Port E Input Pins Address [n = 6:0]