The AVR device fuse settings control the system clock source being used. To calibrate the internal RC oscillator, it is required to use the internal RC oscillator as the CPU clock source by setting the appropriate fuse. An overview of the fuses is available in the datasheet of the specific device.