The following table is a quick reference for using the MPLAB PICkit 4 In-Circuit Debugger as either a debugging or programming tool.
Item | Debug | Program |
---|---|---|
Needed Hardware | A computer and target application (Microchip demo board or your own design). | |
Debugger, USB cable, and power supply (if needed). | ||
Device with on-board debug circuitry. | Device (with or without on-board debug circuitry). | |
MPLAB X IDE selection | Project Properties, ICD 4 as Hardware Tool. | |
Debug Main Project icon . | Make and Program Device icon . | |
Program Operation | Programs application code into the device. Depending on the selections on the Project Properties dialog, this can be any range of program memory. In addition, a small debug executive is placed in program memory and other debug resources are reserved. | Programs application code into the device. Depending on the selections on the Project Properties dialog, this can be any range of program memory. |
Debug Features Available | All for device – breakpoints, etc. | N/A |
Serial Quick-Time Programming (SQTP) | N/A | Use the MPLAB IPE to generate the SQTP file. |
Command-line Operation | Use MDB command
line utility, found by default in:
|
Use IPECMD, found
by default in:
. |
Programmer-To-Go | N/A | Programs application code stored on a microSDHC card inserted in the MPLAB PICkit 4 into the device. |