Refer to the online Help file “Getting Started with MPLAB X IDE,” Running
an Debugging Code section, for details on debug features. This sections includes:
- 1.Debug Running the project (build, program and run) from Debug > Debug Main
Project.
- 2.Using breakpoints.
- 3.Stepping through code.
- 4.Using the Watches window.
- 5.Viewing Memory, Variables and the
Call Stack.
- 6.Using the Call Graph.