The components of the MPLAB PICkit 4 In-Circuit Debugger system are:
- A rectangular-shaped MPLAB PICkit
4 unit housed in a durable, black plastic case with a brushed metal top which is
accented with an indicator light strip, button area.
- A Micro-B USB connector.
- MicroSD card slot.
- Emergency recovery button.
- Lanyard connector.
- A Micro-B USB cable to provide
communications between the debugger and a computer, as well as providing power to the
debugger.
Figure 1. Basic Debugger System
Additional hardware and accessories may be ordered separately from
Microchip Direct (www.microchipdirect.com).