Target Communication Connections
Important:
Refer to the data sheet for the device you are using as well as the application notes and the specific interface for additional information and diagrams.
Standard Communication Target Connection
Target Connection Circuitry
Target Powered
Debugger Powered
Circuits That Will Prevent the Debugger From Functioning
Parent topic:
Operation