Revision History
Revision A (May 2018)
Initial release of this document.
Revision B (August 2018)
Added information on the Debug Adapter Board in
MPLAB PICkit 4 In-Circuit Debugger Components
.
Expanded
Table 1
table to include pinouts for additional interfaces.
Added a note to refer to device data sheets and application notes for debug interfaces in
Pinouts for Interfaces
and
Target Communication Connections
.
Revision C (October 2018)
Updated diagram in
Figure 1
.
Updated information in Table
Table 1
.
Added
Figure 1
to provide pinout information for the debugger adapter board (AC102015) for use with the PICkit 4 and various interfaces.
Revision D (January 2020)
Added
Programmer-To-Go
section and updated references to Programmer-To-Go throughout document.
Updated diagram of MPLAB PICkit 4.
Added
Engineering Technical Notes (ETNs)
section.
Modified target voltage values.
Revision E (February 2020)
Clarified wording for low and high voltage program mode entry voltage values in
MPLAB PICkit 4 In-Circuit Debugger Advantages
and
Table 1
.
Revision F (October 2020)
Added Tool Pack Selection option (
Tool Pack Selection
), replacing the Firmware option, in the Debugger Function Summary.
Changed dW to debugWIRE for clarification in
Table 1
Added clarification for TX and RX interfaces and notes in
Table 2
Revision G (October 2021)
Removed references to headers throughout the document and added notices that the MPLAB PICkit 4 does not support debug headers.