Note: Refer to the MPLAB X
IDE online Help for information on menu option
icons.
To debug an application in MPLAB X
IDE, you must create a project that contains your
source code so that the code may be built, programmed into your device,
and executed as specified below:
- To run your code, select either Debug > Debug Main
Project or from the Run toolbar.
- To halt your code, select either Debug > Pause or
from
the Debug toolbar.
- To run your code again, select either Debug >
Continue or from the Debug toolbar.
- To step through your code, select either Debug > Step
Into or from the Debug toolbar. Be careful not to step into a Sleep
instruction or you will have to perform a processor Reset to resume debugging.
- To step over a line of code, select either Debug > Step
Over or from the
Debug toolbar.
- To end code execution, select either Debug > Finish Debugger
Session or from the Debug toolbar.
- To perform a processor Reset on your code, select either Debug
> Reset or from the Debug toolbar.
Depending on the device, additional Resets, such as POR/BOR, MCLR, and System, may be available. Refer to the product
data sheet for more information.