Internal errors are not expected and should not happen. They are used for internal Microchip development.
The most likely cause is a corrupted installation (Corrupted Installation Actions).
Another likely cause is exhausted system resources.
If the problem persists, contact Microchip Support.