The main interface to the target processor is via standard communication. It contains the connections to the high voltage (VPP), VDD sense lines, and clock and data connections that are required for programming and connecting with the target devices.
The VPP high-voltage lines can produce a variable voltage that can swing from 0-14V to satisfy the voltage requirements of the specific emulation processor.
The VDD sense connection draws very little current from the target processor. The actual power comes from the MPLAB PICkit 4 In-Circuit Debugger system, as the VDD sense line is used as a reference only to track the target voltage.
The clock and data connections are interfaces with the following characteristics:
Logic Inputs | VIH = VDD x 0.7V (min.) | |||
VIL = VDD x 0.3V (max.) | ||||
Logic Outputs | VDD = 5V | VDD = 3V | VDD = 2.3V | VDD = 1.4V |
VOH = 3.8V min. | VOH = 2.4V min. | VOH = 1.9V min. | VOH = 1.0V min. | |
VOL = 0.55V max. | VOL = 0.55V max. | VOL = 0.3V max. | VOL = 0.1V max. |