For production devices, the debugger may be connected directly to the target board. The device on the target board must have built-in debug circuitry in order to debug with the MPLAB PICkit 4 In-Circuit Debugger.
The target board must have a connector to accommodate the communications chosen for the debugger. For connection information, see Debugger to Target Communication.