Parameter | Sym. | Min. | Typ. | Max. | Units | Conditions |
---|---|---|---|---|---|---|
Ambient Operating Temperature | TA | -40 | — | +85 | °C | Standard Industrial Temperature Range |
Power Supply Voltage | VCC | 2.0 | — | 5.5 | V | — |
Active Power Supply Current | ICC | — | 2 | 3 | mA | Waiting for I/O during I/O transfers or execution of non-ECC commands. Independent of Clock Divider value. |
— | — | 14 | mA | During ECC command execution. Clock divider = 0x0 | ||
Idle Power Supply Current | IIDLE | — | 800 | — | µA | When device is in Idle mode, VSDA and VSCL < 0.4V or > VCC – 0.4 |
Sleep Current | ISLEEP | — | 30 | 150 | nA | When device is in Sleep mode, VCC ≤ 3.6V, VSDA and VSCL < 0.4V or > VCC – 0.4, TA ≤ +55°C |
— | — | 2 | µA | When device is in Sleep mode. Over full VCC range and -40°C to 85°C temperature range. |
||
Output Low Voltage | VOL | — | — | 0.4 | V | When device is in Active mode, VCC = 2.5 to 5.5V |
Output Low Current | IOL | — | — | 4 | mA | When device is in Active mode, VCC = 2.5 to 5.5V, VOL = 0.4V |
Theta JA | ƟJA | — | 166 | — | °C/W | SOIC (SS) |
— | 173 | — | °C/W | UDFN (MA) |