Counter |
Increments and reads the monotonic counters |
Info |
Used to read revision and status information from the
device |
Lock |
Used to lock the individual lockable slots in the device |
Nonce |
Used to generate or pass a number used once into the
device |
Random |
Used to generate a 32-byte random number used by the
system |
Read |
Used to read various zones of the device |
SelfTest |
Tests the various internal cryptographic computation
elements |
SHA |
Computes a SHA-256 or HMAC digest for general purpose use by the
system |
UpdateExtra |
Updates bytes 84 or 85 within the Configuration zone after the
Configuration zone is locked |
Write |
Used to write 4 or 32 bytes to the device, with or without
authentication and encryption |