To order or obtain information, e.g., on pricing or delivery, refer to the factory or the listed sales office.
Device: |
ECC608: Cryptographic Co-processor with Secure Hardware-based Key Storage |
|
Package Options(3) | SS | 8-Lead (0.150” Wide Body), Plastic Gull Wing Small Outline (JEDEC SOIC) |
MA | 8-Pad 2 x 3 x 0.6 mm Body, Thermally Enhanced Plastic Ultra Thin Dual Flat NoLead Package (UDFN) | |
Temperature Range | H | Standard Industrial Temperature Range: -40℃ to 85℃ |
Tape and Reel Options(1) | T | Large Reel (Size varies by package type) |
S | Small Reel (Only available for MA Package Type) |