The ECC608-TNGHNT configuration is fixed and cannot be modified
by the customer. Relevant information about how the device is configured is shown below
or in the slot information.
Device Configuration
Information
The serial number for each device
is unique and stored in bytes [0:3, 8:12]. Bytes [0:1] are 0x01 0x23 and byte [8] is 0x6F. All
other bytes are unique.
The default 7-bit I2C
address is 0x60. The I2C address
can be overwritten using the UpdateExtra command.
Important:The default I2C
address of the ECC608-TNGHNT is identical to that of the
standard ATECC608 Device.
The I/O levels are set to a fixed
reference level; therefore, the host processor can operate at a lower voltage
than the ECC608-TNGHNT device.
The Watchdog Timer (WDT) is set
to a maximum time-out of 1.3s.
The use of an I/O protection key
is enabled with the key stored in Slot 6.
For the ECC608-TNGHNT, the
following individual slots have been configured to be slot
lockable: Slots 0, 3-4, 6 and 8.
Monotonic counters are available
for use by the system and are not attached to any keys.
The Health Test Failure bit is
cleared after any time that a command fails as a result of a health test
failure. If the failure symptom is transient, the command may pass when run a
second time.