Device | Routing Card | Socket Card |
---|---|---|
ATtiny214 | STK600-RC020T-104 | STK600-SOIC |
ATtiny414 | STK600-RC020T-104 | STK600-SOIC |
ATtiny416 | STK600-RC020T-104 | STK600-SOIC |
ATtiny417 | STK600-RC024T-103 | STK600-QFN24 |
ATtiny814 | STK600-RC020T-104 | STK600-SOIC |
ATtiny816 | STK600-RC020T-104 | STK600-SOIC |
ATtiny817 | STK600-RC024T-103 | STK600-QFN24 |
ATtiny1614 | STK600-RC020T-104 | STK600-SOIC |
ATtiny1616 | STK600-RC020T-104 | STK600-SOIC |
ATtiny1617 | STK600-RC024T-103 | STK600-QFN24 |
ATtiny3216 | STK600-RC020T-104 | STK600-SOIC |
ATtiny3217 | STK600-RC024T-103 | STK600-QFN24 |
For device support for other devices, refer to: http://www.microchip.com/STK600_Starter_Kit-Users_Guide
Web page: http://www.microchip.com/ATSTK600
Get the kit: https://www.microchipdirect.com/product/ATSTK600
The STK600 User Guide describes how to power the kit and includes detailed information about board components, extension interface, and the hardware description.