The following is an UML Test State diagram for SW_WDT_WINDOWED_TIMER_STARTUP_TEST_01: .
0 - is assigned to WDT Test State in case of faults | |
1 - is assigned to WDT Test State to perform WDT Windowed Timer Test | |
2 - is assigned to WDT Test State to perform WDT Windowed Timer Test in the closed part of the WDT counter window | |
3 - is assigned to WDT Test State on error-free execution of DIAG_WDT_WINDOW_FSM_1DIAG_WDT_WINDOW_FSM_2 |