This file contains common type definitions for EEPROM and FLASH module.
This enumeration contains return codes for FLASH and EEPROM diagnostics tests.
0 - indicates that CRC test is successful | |
1 - indicates that CRC test is unsuccessful | |
2 - indicates that CRC test is unsuccessful due to invalid reference or store address | |
3 - indicates that CRC test is unsuccessful due to invalid length of memory region | |
4 - indicates that CRC test is unsuccessful due to errors when writing to memory area |