diag_cpu_selftest_subset2.h File Reference
This file contains prototypes and datatypes for CPU self test subset-2.
Includes
1.
stdint.h
2.
stdbool.h
3.
diag_cpu_selftest.h
Functions
Table 1.
bool
DIAG_CPU_SelfTest_Subset2
(void).
Parameters
void
Returns
bool
Test bit = 1: Subset execution is successful; Test bit = 0: Subset execution is failed.
Parent topic:
File List