diag_simple_wdt_status_t Enum

This enum has the valid status for the WDT test.

DIAG_WDT_SIMPLE_PASS

0 - indicates that the WDT functionality is error-free

DIAG_WDT_SIMPLE_FAIL

1 - indicates that WDT functionality has failed