This file contains common type definitions for Startup and Periodic types of Clock Frequency diagnostics.
This enum has the valid status for the Clock Frequency test.
0 - indicates that the Clock Frequency functionality is error-free | |
1 - indicates that Clock Frequency functionality has failed |