This enumeration indicates if interrupt is being monitored or is being ignored for monitoring. In case if there is a failure detected for any interrupt monitoring, diagnostics test will stop monitoring that interrupt anymore by setting this variable to DIAG_INTR_OFF.
0 - Interrupt is registered and being monitored | |
1 - Interrupt is registered but not being monitored |