This file contains API prototypes for SRAM March-C Minus test.
Includes
- 1.diag_sram_types.h
- 2.../../../diag_common/config/diag_config.h
- 3.stdint.h
- 4.xc.h
Functions
Table 1. voidDIAG_SRAM_MarchC_Minus (register uint8_t *startAddress, register uint16_t length).
Parameters |
startAddress
|
register uint8_t *
The start address of the memory under test.
|
length
|
register uint16_t
Defines the size of the memory under test.
|
|
Returns |
void
|
See DIAG_SRAM_MarchC_Minus_GetStatus()
|
|
Table 2. diag_sram_status_tDIAG_SRAM_MarchC_Minus_GetStatus (void).
Parameters |
|
Returns |
diag_sram_status_t
|
SRAM_OK,
SRAM_ERROR,
SRAM_INVALID
|
|