This file contains common type definitions for SRAM diagnostics module.
This enumeration contains return codes for SRAM diagnostics tests.
0x81U - indicates that SRAM test is successful | |
0x42U - indicates that SRAM test is unsuccessful | |
0x24U - indicates that SRAM test was not conducted due to invalid input parameters |