diag_cpu_selftest_subset1.c File Reference

Includes

  1. 1.xc.h
  2. 2.avr/io.h
  3. 3.avr/cpufunc.h
  4. 4.stdbool.h
  5. 5.stdlib.h
  6. 6.diag_cpu_selftest_subset1.h

Functions

Table 1. const uint16_t__attribute__ ((progmem)).
Parameters
(progmem)
Returns
  None
Table 2. boolDIAG_CPU_SelfTest_Subset1 (void).
Parameters
void
Returns
bool Test bit = 1: Subset execution is successful; Test bit = 0: Subset execution is failed.