Copy#define INV_WDT_SIMPLE_STORE_RSTFR_FLAGĀ 0b01101001u
#define INV_WDT_SIMPLE_STORE_RSTFR_FLAGĀ 0b01101001u
This is a macro that has the inverted value of WDT_WINDOWED_STORE_RSTFR_FLAG. This is used to perform an SRAM Duplication test of the variable storing the flag.