The following is an UML Test State diagram for SW_WATCHDOG_SIMPLE_TIMER_STARTUP_TEST_01: .
0 - is assigned to WDT Test State in case of faults | |
1 - is assigned to WDT Test State to perform WDT Simple Timer Test | |
2 - is assigned to WDT Test State on error-free execution of DIAG_WDT_SIMPLE_FSM_TEST |