diag_eeprom_crc16.h File Reference

This file contains prototypes for APIs to calculate, store and validate 16-bit CCITT CRC for a given EEPROM region.

Includes

  1. 1.diag_memory_types.h
  2. 2.../../../diag_common/config/diag_config.h

Functions

Table 1. diag_crc_status_tDIAG_EEPROM_CalculateStoreCRC16 (uint16_t startAddress, uint16_t length, uint16_t storeAddress).
Parameters

[in] startAddress

uint16_t

- starting address of EEPROM memory region to be considered for CRC

[in] length

uint16_t

- number of bytes from startAddress to be considered for CRC

[in] storeAddress

uint16_t

- the EEPROM address where calculated CRC will be stored

Returns
diag_crc_status_t CRC_OK, CRC_ERROR, CRC_INVALID_ADDRESS, CRC_INVALID_LENGTH
Table 2. diag_crc_status_tDIAG_EEPROM_ValidateCRC16 (uint16_t startAddress, uint16_t length, uint16_t refAddress).
Parameters

[in] startAddress

uint16_t

- starting address of EEPROM memory region to be considered for CRC

[in] length

uint16_t

- number of bytes from startAddress to be considered for CRC

[in] refAddress

uint16_t

- the EEPROM address where reference CRC is available

Returns
diag_crc_status_t CRC_OK, CRC_ERROR, CRC_INVALID_ADDRESS, CRC_INVALID_LENGTH