Configure the internal OSC16M oscillator clock source.
void system_clock_source_osc16m_set_config( struct system_clock_source_osc16m_config *const config)
Configures the 16MHz (nominal) internal RC oscillator with the given configuration settings.
Data direction | Parameter name | Description |
---|---|---|
[in] |
config |
OSC16M configuration structure containing the new config |