Enum system_clock_source_dpll_lock_time

Table 1. Members
Enum value Description

SYSTEM_CLOCK_SOURCE_DPLL_LOCK_TIME_DEFAULT

Set no time-out as default

SYSTEM_CLOCK_SOURCE_DPLL_LOCK_TIME_8MS

Set time-out if no lock within 8ms

SYSTEM_CLOCK_SOURCE_DPLL_LOCK_TIME_9MS

Set time-out if no lock within 9ms

SYSTEM_CLOCK_SOURCE_DPLL_LOCK_TIME_10MS

Set time-out if no lock within 10ms

SYSTEM_CLOCK_SOURCE_DPLL_LOCK_TIME_11MS

Set time-out if no lock within 11ms