Determins if the specified Generic Clock channel is enabled.
bool system_gclk_chan_is_enabled( const uint8_t channel)
Data direction | Parameter name | Description |
---|---|---|
[in] |
channel |
Generic Clock Channel index |
The enabled status.
Return value | Description |
---|---|
true |
The Generic Clock channel is enabled |
false |
The Generic Clock channel is disabled |