Retrieve the default configuration for XOSC.
void system_clock_source_xosc_get_config_defaults( struct system_clock_source_xosc_config *const config)
External Crystal
Start-up time of 16384 external clock cycles
Automatic crystal gain control mode enabled
Frequency of 12MHz
Don't run in STANDBY sleep mode
Run only when requested by peripheral (on demand)
Data direction | Parameter name | Description |
---|---|---|
[out] |
config |
Configuration structure to fill with default values |