To save power, the input clock to one or more peripherals on the AHB and APBx buses can be masked away. When masked, no clock is passed into the module. Disabling of clocks of unused modules will prevent all access to the masked module, but will reduce the overall device power consumption.