Determins if the specified Generic Clock Generator is enabled.
bool system_gclk_gen_is_enabled( const uint8_t generator)
Data direction | Parameter name | Description |
---|---|---|
[in] |
generator |
Generic Clock Generator index to check |
The enabled status.
Return value | Description |
---|---|
true |
The Generic Clock Generator is enabled |
false |
The Generic Clock Generator is disabled |