Struct system_clock_source_osc32k_config

Internal 32KHz oscillator configuration structure.

Table 1. Members
Type Name Description
bool enable_1khz_output

Enable 1KHz output

bool enable_32khz_output

Enable 32KHz output

bool on_demand

Run On Demand. If this is set the OSC32K won't run until requested by a peripheral

bool run_in_standby

Keep the OSC32K enabled in standby sleep mode

enum system_osc32k_startup startup_time

Start-up time

bool write_once

Lock configuration after it has been written, a device reset will release the lock